Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > DC Motor Controllers > PWM Signal Driven DC Motor Controllers >

50A Manual DC Motor Controller

Item #: C-100-ROB-09668
Availability: In Stock

Price:$59.95

Quantity



This motor controller, fromĀ Cana Kit, allows you to control the speed of a DC motor without sacrificing torque. This Pulse-Width-Modulation (PWM) DC motor controller can provide up to a maximum continuous current of 50A to your DC motor or other DC load thanks to a digital microcontroller based (PIC) design and highly efficient High-Power 202A MOSFET for cooler operation.

The controller has two modes of operation: Fixed or Variable frequency. The fixed frequency mode of operation runs the controller at 100 Hz. In the variable frequency mode of operation, the frequency is adjustable from 244 Hz to 3.125 KHz. Duty cycle is fully adjustable from 0% to 100% in both modes.

The controller also offers built-in soft-start feature that greatly reduces the mechanical stress on the motor as well as the electrodynamic stress on the attached cables and battery therefore extending the life span of the whole system. When power is connected to the circuit, the duty cycle will start from 0% and go up to the preset value in about 1 to 1.5 seconds.

A 12V DC fan is included with the motor controller for robust reliable continued operation under heavy loads. Please note that DC fan is only designed to work with a supply voltage of up to 12V DC. For higher voltage operation, the DC fan will need to be replaced accordingly.
 

Features:

  • Supply / Load Voltage: 9 to 30V DC (12V DC Recommended)

  • Soft-Start Feature
  • 50 Amps Maximum Continuous Current (@ 100Hz)
  • Frequency: Fixed (100Hz) or Adjustable (244 Hz to 3.125 KHz)
  • PWM Duty Cycle Range: 0% - 100%
  • High efficient design using High-Power 202A MOSFET for cool operation
  • Includes large double Spade Terminals for ease of connection
  • Includes Heatsink
  • Includes 12V DC Fan
  • Includes Knobs
  • Applications: Motor Control, HHO, DC / LED Light Dimmer, Heating Control, etc.

Documents:




SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.