Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Servo Controllers > Manual Servo Controllers >

Dual Servo Driver

Item #: C-100-902MSD
Availability: In Stock

Price:$49.99

Quantity



Need a fast and simple solution for controlling your servos, mini linear actuators or Robowinches? The Dual Servo Driver is a great low cost solution. Just plug in power and your actuators and your done!

Now you can manually control two servos with a simple device, the Dual Manual Servo Driver. You can power this unit with either a 4.8-6V battery or regulated power supply. Each knob proportionally controls the corresponding servo. The potentiometers can even be taken off and wired away from the board for specialized applications such as joystick control.

Please note: This product requires a 2.5mm Barrel Jack Power Supply.
  • Control 2 servos
  • 4.8-6V Power Supply Input
  • 2.5mm Barrel Jack or standard servo cable power supply
  • Fully Proportional
  • Control board can be removed from case for compact mounting
  • Pots can easily be replaced with panel mount wired pots
XXXXXXXX

The servo will move as fast and as far as you rotate the knobs.

XXXXXXXX

Shown using a 4.8V battery pack.


XXXXXXXX

For remote applications, the pots can easily be replaced with panel mount 5K pots and wired.

XXXXXXXX

Shown without protective case.


XXXXXXXX

The controller can handle 2 servos, from very large to very small.




SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.