Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Servo Controllers > Manual Servo Controllers >

Joystick Servo Controller

Item #: C-100-JS-200
Availability: Back Order

Price:$99.99

Quantity



This is a great joystick servo control unit from ServoCity. Built very solid with a high quality joystick this controller is built to last. Be up and running immediatly, just add power and plug in your servos. Check out the long list of features below.

Please note: This product requires a 2.5mm Barrel Jack Power Supply.
  • The joystick comes with internal springs for self centering but these can easily be removed and the stick will stay in any position.
  • The front panel can be opened for access to the control pins which can be switched with one another or reversed to fit your applications servo direction.
  • 4.8 - 6.0 volt battery or power supply
  • The joystick can easily be mounted to a flat surface using the mounting holes at the top and bottom.
  • Weight: 9.0 oz.
  • Power Input: 4.8-6.0 Volts
  • Servos: 2 Servos
  • Dimensions: 5.75” x 3.75” x 1.625”
  • Connection Plug: Universal
Servo Joystick Controller
Servo Joystick Controller

Servo Joystick Controller

If you are not using a power supply, you can easily use a standard 4.8-6.0V receiver style battery pack. To do this, you can purchase a Y-harness.


Servo Joystick Controller



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.