Home > Robot Parts > Robot Servo Controllers > Manual Servo Controllers >
Servo Recorder & Playback Controller
Item #: C-100-SPC2000
Availability: In Stock
Price:$85.00
The Servo Recorder can be used as a simple servo driver or a complete servo motion recorder. Once the motions are recorded, you can select between single or loop playback. Recording time is 3 minutes.
This unit allows you to operate 4 servos one at a time or simultaneously. Each knob will control servos up to 90°. Simply plug in a battery or regulated power supply, plug in your servos, rotate the corresponding knobs and your servos will move proportionally to the knob movement. Once you are ready to record the movements, slide the selector switch over to record and then move the servos again. The internal memory stores all the servos motions and even the delay time between motions. Once you have recorded the movements and are ready to play them back, use the selector switch to choose between single or loop mode. Single mode will play the movements back once, loop mode will continuously play back the movements. All the servos can operate at the same time and the program can easily be changed. Since your program is stored on a chip, power is not required to maintain the program. Perfect for animation, robotic projects, pan and tilt systems or wherever you need the exact same movement each time. The unit will handle 4 servo simultaneously and will work with analog or digital servos. Includes clear case and instruction manual.
The Servo Recorder can be used as a simple servo driver or a complete servo motion recorder. Once the motions are recorded, you can select between single or loop playback.
Recording time is 3 minutes.