If you feel that you've received this message in error, please click here for more information.

Price: $34.95 Discontinued notify me

    Kit Type:


    Update price

    Specifications

    Software Features

    Hardware Features

    The IMAX B6 is an advanced multi-function charger, able to charge, balance and discharge Lion, LiPo, LiFe (A123), NiCd and NiMH batteries. It can also be used to charge Lead Acid (Pb) batteries. It has a wide variety of voltage settings for charging various cell count batteries, as well as a 0.1 amp adjustable charge rate of up to 5 amps. To use this charger with our line of Thunder Power LiPos, you will need an E-Flite Balance Charger Adapter Cable Pack. This charger requires an 11-18v input source rated at 5 amps, and uses a 2.5mm/5.5mm jack (adapter for our 2.1/5.5mm power supplies found here.)

    Use the drop down above to add one of our 12v 5A Power Supply and Adaptor Jack along with your charger.
      Product Features
  • Microprocessor controlled
  • Delta-peak sensitivity
  • Individual cell balancing
  • Li-ion, LiPo and LiFe capable
  • Ni-Cd and NiMH capable
  • Large range of charge currents
  • Store function, allows safe storage current
  • Time limit function
  • Input voltage monitoring. (Protects car batteries at the field)
  • Data storage (Store up to 5 packs in memory)
  • Battery break-in and cycling
  • JST-XH charge plug
  • Product Specifications

    Characteristic Value
    Input Voltage
    11~18v
    Max Charge
    50W
    Max Discharge
    5W
    Charge Current Range
    .1~5.0A
    Discharge Current Range  
    .1~1.0A
    Ni-MH/NiCd Cells
    1~15
    Li-ion/Poly Cells
    1~6
    Pb Battery Voltage
    2~20v
    Weight
    277g
    Dimensions
    133x87x33mm

    Software

    Hardware

    Packages

    Drawings

    Documentation