Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Power > Robot Battery Chargers >

LiPo Balance Charger Starter Kit

Item #: ASS-P-BC-IMAXB6
Availability: In Stock

Price:$69.99

Quantity



The LiPo Balance Charger Starter Kit includes everything needed to get started with this robust charging solution!

It includes:
The IMAX B6 is an advanced multi-function charger, able to charge, balance and discharge Lion, LiPo, LiFe (A123), NiCd and NiMH batteries. It can also be used to charge Lead Acid (Pb) batteries. It has a wide variety of voltage settings for charging various cell count batteries, as well as a 0.1 amp adjustable charge rate of up to 5 amps.
    Product Features
  • Microprocessor controlled
  • Delta-peak sensitivity
  • Individual cell balancing
  • Li-ion, LiPo and LiFe capable
  • Ni-Cd and NiMH capable
  • Large range of charge currents
  • Store function, allows safe storage current
  • Time limit function
  • Input voltage monitoring. (Protects car batteries at the field)
  • Data storage (Store up to 5 packs in memory)
  • Battery break-in and cycling
  • JST-XH charge plug

Product Specifications

Characteristic Value
Input Voltage
11~18v
Max Charge
50W
Max Discharge
5W
Charge Current Range
.1~5.0A
Discharge Current Range  
.1~1.0A
Ni-MH/NiCd Cells
1~15
Li-ion/Poly Cells
1~6
Pb Battery Voltage
2~20v
Weight
277g
Dimensions
133x87x33mm



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.