Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Robot Accelerometers & Gyros > Robot Accelerometers >

PhidgetSpatial 0/0/3 - 3 Axis Accelerometer

Item #: S-300-P1049
Availability: In Stock

Price:$70.00

Quantity

  Quantity Count  

  Price Each  

5-9$67.20
10-24$65.10
25-49$63.00
50+$59.50



Product Description

The 1049 - PhidgetSpatial 0/0/3, a 3 axis Accelerometer, measures static and dynamic acceleration in 3 axes, up to 5g, and provides a high sampling speed of up to 1000 samples per second.

Each accelerometer axis is calibrated at the factory for cross-axis misalignment, sensitivity to positive and negative acceleration, and offset.


Product Specifications

Characteristic Value
Acceleration Bandwidth @ 1ms sample rate 110Hz
Measurement Range (XYZ Axis ±5g (49 m/s2)
Acceleration Resolution 3660µg
 
Axis 0 Noise Level (X Axis) 2000µg standard deviation (σ) at 128 samples/second
Axis 1 Noise Level (Y Axis) 2000µg standard deviation (σ) at 128 samples/second
Axis 2 Noise Level (Z Axis) 2000µg standard deviation (σ) at 128 samples/second
 
Data Rate 1ms to 1000ms per sample
16ms to 1000ms per sample over the webservice
Min/Max USB Voltage 4.375 - 5.25 VDC
USB Current Specification 22mA typical
USB Speed Full Speed (12MBit)

Product Features

  • 3-Axis, 5g Accelerometer
  • Internally calibrated at factory
  • High Sampling speed of up to 1000 samples per second
  • Connects directly to a computer's USB Port

The 1049 can be used to:

  • Sense tilt in remotely operated vehicles.
  • Capture motion input for gaming or for Human Interface Research.
  • Capture long term vibration data to help with the analysis of machinery performance.
  • Detect movement or presence by measuring structural vibration.

Comes packaged with:

  • A USB A to Mini-B Cable
  • A mounting hardware kit

Resources

Code Samples




SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.