Item #: PH-1049
Availability: Back Order
Price: $70.00

    Quantity:

    Quantity

    5-910-2425-4950+

     Price Each 

    $67.20$65.10$63.00$59.50

    Product Description

    The 1049 - PhidgetSpatial 0/0/3, a 3 axis Accelerometer, measures static and dynamic acceleration in 3 axes, up to 5g, and provides a high sampling speed of up to 1000 samples per second.

    Each accelerometer axis is calibrated at the factory for cross-axis misalignment, sensitivity to positive and negative acceleration, and offset.


    Product Specifications

    Characteristic Value
    Acceleration Bandwidth @ 1ms sample rate 110Hz
    Measurement Range (XYZ Axis ±5g (49 m/s2)
    Acceleration Resolution 3660µg
     
    Axis 0 Noise Level (X Axis) 2000µg standard deviation (σ) at 128 samples/second
    Axis 1 Noise Level (Y Axis) 2000µg standard deviation (σ) at 128 samples/second
    Axis 2 Noise Level (Z Axis) 2000µg standard deviation (σ) at 128 samples/second
     
    Data Rate 1ms to 1000ms per sample
    16ms to 1000ms per sample over the webservice
    Min/Max USB Voltage 4.375 - 5.25 VDC
    USB Current Specification 22mA typical
    USB Speed Full Speed (12MBit)

    Product Features

    • 3-Axis, 5g Accelerometer
    • Internally calibrated at factory
    • High Sampling speed of up to 1000 samples per second
    • Connects directly to a computer's USB Port

    The 1049 can be used to:

    • Sense tilt in remotely operated vehicles.
    • Capture motion input for gaming or for Human Interface Research.
    • Capture long term vibration data to help with the analysis of machinery performance.
    • Detect movement or presence by measuring structural vibration.

    Comes packaged with:

    • A USB A to Mini-B Cable
    • A mounting hardware kit

    Resources

    Code Samples