Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Robot Accelerometers & Gyros > Robot IMUs - Inertial Measurement Units >

PhidgetSpatial 3/3/3 - 9 Axis IMU

Item #: S-300-P1056
Availability: In Stock

Price:$150.00

Quantity

  Quantity Count  

  Price Each  

5-9$145.50
10-19$142.50
20-39$139.50
40+$135.00



Product Description

The 1056 - PhidgetSpatial 3/3/3, 9 Axis IMU (Inertial Measurement Unit) measures static and dynamic acceleration in 3 axes, up to 5g.; it also measures magnetic field in 3-axes up to ±4 Gauss and finally measures angular rotation in 3 axes, up to ±400° per second.

With the 1056, you are getting a lot more than 3 sensor chips slapped on a board. The 1056 has been rigorously tested to ensure that the output data correlates to physical real life motion, instead of relying solely on sensor data sheets for device specifications. We also use precise voltage supply filtering to guarantee low noise and correct sensor operation.


Auto-Calibration

The Compass is continuously calibrated for changes in sensitivity and offset. Errors introduced by magnetic fields and distortion of the earth's magnetic field may be compensated out by using our calibration program to calculate the correction factors to feed the device.

Each Gyroscope axis is calibrated at the factory for sensitivity to rotation and cross-axis mis-alignment.

Each accelerometer axis is calibrated at the factory for cross-axis mis-alignment, sensitivity to positive and negative acceleration, and offset.

Comes packaged with:

  • A USB A to Mini-B Cable

Resources


Use the following program to correct for magnetic errors in your application:

Product Features

  • Compass 3-Axis, Gyroscope 3-Axis, Accelerometer 3-Axis 5G
  • Internally calibrated at the factory
  • Rigorously tested to ensure "real life" data
  • Connects directly to a computer's USB Port

Product Specifications


Characteristic Value
Compass
  Resolution 400µG Minimum
  Offset (°) from North 2° Typical
Gyroscope
  Measurement Range ±400 °/s
  Resolution 0.02 °/s
  drift / minute 4° Typical
Accelerometer
  Acceleration Resolution 228µg
  Typical error over rotation @  1g 2mg
  Acceleration Bandwidth @  1ms sample rate 110 Hz
  Measurement Range (XYZ  Axis) ±5g (49m/s2)
  Axis 0 Noise Level (X axis) 300µg standard deviation (σ) at 128 samples/second
  Axis 1 Noise Level (Y Axis) 300µg standard deviation (σ) at 128 samples/second
  Axis 2 Noise Level (Z Axis) 500µg standard deviation (σ) at 128 samples/second
PhidgetSpatial 3/3/3 board
 Data Rate 4ms to 1000ms per sample
16ms to 1000ms over the webservice
  Min/Max USB Voltage 4.75 - 5.25 VDC
  USB Current Specification 45mA Max
  USB Speed Full Speed (12Mbit)

Code Samples




SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.