(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Robot Sensors > Vision and Cameras >

LifeCam VX-800 Webcam (with Mount)

Price: $29.95
Availibility: In Stock   
Item #: ASS-CAM-JSD-00001

Quantity:
 



The Microsoft LifeCam VX-800 Webcam is a simple USB camera, perfect for use in basic robotics projects, pan/tilt robot turrets, and/or with Roborealm.


The LifeCam comes with our custom mounting solution for mounting to the Lynxmotion Pan & Tilt Kit, the Desktop Robot Turret, or your own custom built project.

Please Note: The "C" Bracket in the picture is not included. It is only shown to display the finished mounting solution.

Assembly Guide: LifeCam VX-800 Mount Assembly Guide

 



VGA Video Sensor
VGA video sensor for a clear image. Camera auto-adjusts for low-light conditions for the best video possible.

  • Built-In Microphone
    The built-in microphone automatically picks up your voice with remarkable clarity.

  • Plug and Play
    The simplicity of plug and play – no software needed.

  • Works with
    + Windows Live™
    + Yahoo! Messenger
    + AOL Instant Messenger
    + Skype

    System Requirements
    For Windows®-based PC:
    Requires a PC that meets the requirements for and has installed one of these operating systems: Windows® 7, Windows Vista®, Windows® XP SP2


    Assembly Guide: LifeCam VX-800 Mount Assembly Guide


    robot
    robotics shop robots robotics company robot shop
    SSL

    Shopping Cart Software by AmeriCommerce.