Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > RFID > 125 kHz RFID Readers >

Redbee RFID Wall Plate

Item #: RFID-case-88526-510-826
Availability: In Stock

Price:$9.95

Quantity



The RedBee wallplate fits perfectly with the RedBee reader. The reader can mount one of two ways; Either nestled in between the plates standing upright or turned sidways and bolted on behind the inside plate. (see the pictures in the gallery above for reference) The wall plate fits a standard square electrical gang box. Please note no bolts or screws are included with the wall plate. The two plates snap together and the mounting solution is up to the user.



External Dimensions: 5.3 x 4.9 x .40 in
PCB Dimensions: 4.8 x 4.4 x .40 in
Colors: White
Materials: ABS-94VO




Product Drawings: drw_WP2R.pdf


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.