Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home >

V3.0 Multi-sensitivity Acceleration Sensor for NXT

Item #: EDU-MS-ACCL-Nx-v3
Availability: Discontinued
Retail:$49.95
Price:$19.99

Quantity



Multi-Sensitivity Acceleration Sensor (ACCL-Nx-v3) is a 3 axis digital accelerometer designed for Lego Mindstorms NXT. This sensor works at 4 different sensitivity levels of gravity. The sensitivity can be chosen in your program. This sensor can be used to measure static and dynamic acceleration in different axes. You can use this on your robot as tilt sensor or to track the velocity profile.

* Uses NXT compatible I2C protocol for communications.
* Detects acceleration as small as 10mg (depending on sensitivity chosen in your program)
* Tilt data resolution in each axis: 2.5 degrees
* Supported sensitivities: (+/-) 1.5G, 2G, 4G, 6G
* Provides calibrated acceleration values in milli-G (G is gravitational unit
* User can get raw values as well.
* Supports Auto Detecting Parallel Architecture (ADPA) for sensors. This means that ACCL-Nx-v3 can co-exist with LEGO or third party digital sensor on the same NXT port. This enables you to employ several sensors on the same port without the need of external sensor multiplexer, reducing the overall size.
* Supported in NXT-G, RobotC, NXC/NBC
* User has access to all the calibration parameters
* Current consumption: 1.9 mA at 4.7V
* RoHS Compliant


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.