|
|
Home > Robot Parts > Robot Sensors > Force Sensors / Pressure / Touch Sensors > Force Sensing Resistors (FSR) >
.2 Inch Force Sensing Resistor (FSR)
|
Price:
|
$5.95
|
|
Availibility:
|
In Stock
|
|
Item #:
|
S-20-1000-FS2^Male
|
Type:
Quantity Count | Price Each | | 10-25 | $5.74 | | 26-50 | $5.40 | | 51-100 | $5.10 | | 101-249 | $4.80 | | 250+ | $4.50 |
These FSR's are perfect for robotic grippers, robot feet, and similar applications.
We searched long and hard to find a flat force sensing resistor that we
liked. When we tried these bad boys out for the first time we knew the search
was over. Paper thin and well made, these FSR's are just plain fun to play
with.
FEATURE LIST
- Various sizes: .2", .5", 1.5", 24" strip
- Rubber backing
- Peel sticker backing
- Choice of male tabs or female connector
- Use voltage divider to adjust sensitivity band
| 0.2" Force Sensing Resistor |
 |
|
|
| Sensing area diameter: |
|
0.2" |
| Total width: |
|
0.3" |
| Length: |
|
1.7" |
| Thickness: |
|
.5mm |
| Pressure Range: |
|
<1.5 psi to >150 psi |
| Force Range: |
|
<1N to >100N |
| No-load Resistance: |
|
>1M |
| Lifetime: |
|
>10M actuations |
| Temp Range: |
|
-30°C to +70° |
 |
|
|
| Datasheet: |
|
DATA SHEET |
| Integration Guide: |
|
Integration Guide |
|