|
|
Home > Robot Parts > Robot Servos > Robotis AX Series DYNAMIXEL Robot Servos > AX Series DYNAMIXEL & Bioloid Accessories >
GS-12 2-Axis Gyro Sensor
|
Price:
|
$34.90
|
|
Availibility:
|
In Stock
|
|
Item #:
|
RO-902-0042-000
|
Description
- Can be used to measure angular velocity
- Can be used to calculate how much the roboti is tilted/inclined and which direction the robot is falling.
- Can be used to balance to robot or program applied specific motions such as get-up routines.
Includes
- 2 Axis GS-12 Gyro Sensor
- 3P-DMS-5P-Cable x 2
Hardware Specifications
- Weight : 2.8g
- Dimension : 23mm * 23mm* 10mm
- Angular Velocity Measurement Range : -300¢ª/s ~ 300¢ª/s
- Recommended Voltage : 4.5 ~ 5.5 V
Compatible Products
- CM-510 Robotis Controller
- CM-700 Robotis Controller
E-Manual Documentation
|