Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Force Sensors / Pressure / Touch Sensors > FlexiForce Force Sensors >

FlexiForce Adapter

Item #: C-200-P1120
Availability: In Stock

Price:$10.45

Quantity



Product Description

The 1120 FlexiForce Adapter makes it easy to interface a Tekscan FlexiForce Force Sensor to your PC. Just use the cable included with the adapter. We even give you a round plastic disc for the sensing pad.

The FlexiForce sensor is an ultra-thin and flexible printed circuit, which can be easily integrated into most applications. With its paper-thin construction, flexibility and force measurement ability, the FlexiForce force sensor can measure force between almost any two surfaces and is durable enough to stand up to most environments.

FlexiForce has better force sensing properties, linearity, hysteresis, drift, and temperature sensitivity than any other thin-film force sensors.

The "active sensing area" is a 0.375” diameter circle at the end of the sensor.

Product Specifications

Characteristic Value
Supply Voltage Range 4.5V to 5.25V
Current Consumption at No Load 2.60mA
Current Consumption at Max Load 3,20 mA
Current Consumption at Overload (Saturated Output) 10.9 mA
Accuracy ±5% of full scale

Resources

Before using your FlexiForce Sensor we recommend that you read the Flexiforce FAQs and User Manual paying special attention to Calibration and Conditioning.

Code Samples For This Product

C# (Windows)


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.