Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robotis AX Series Dynamixel Robot Servos > AX Series Dynamixel & Bioloid Accessories >

Dynamixel 60mm 3 Pin Cable 10 Pack

Item #: HW-CBL-3PIN-BIOLOID-60
Availability: In Stock

Price:$10.90

Quantity



It’s happened to the best of us. Maybe your cat attacked your latest robot, or maybe you tried to stretch the cable just a little too far. No matter what the cause, a damaged wire can leave your robot stranded and alone on its next mission.

But don’t worry, we’ve got you covered! This Bioloid Cable Set will get your project back up to speed in no time.

Compatibility

  • Dynamixel : AX-12A, AX-18A, AX-S1, MX-28, MX-64, MX-106
  • Controller : CM-2+, CM-5, CM-510

Specifications

  • 10 Cables
  • 3 pin headers on each side of the cable
  • Each Cable is 60mm long
  • Interface (I/F) : USB2Dynamixel
  • Etc : SMPS2Dynamixel


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.