(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home >

Dynamixel 180mm 3 Pin Cable 10 Pack

Price: $13.90
Availibility: In Stock   
Item #: RO-903-0077-000

 



This item has been discontinued and replaced with 200mm 3 Pin DYNAMIXEL Compatible Cables

It’s happened to the best of us. Maybe your cat attacked your latest robot, or maybe you tried to stretch the cable just a little too far. No matter what the cause, a damaged wire can leave your robot stranded and alone on its next mission.

But don’t worry, we’ve got you covered! This Bioloid Cable Set will get your project back up to speed in no time.

Compatibility

  • Dynamixel : AX-12A, AX-18A, AX-S1, MX-28, MX-64, MX-106
  • Controller : CM-2+, CM-5, CM-510

Specifications

  • 10 Cables
  • 3 pin headers on each side of the cable
  • Each Cable is 180mm long
  • Interface (I/F) : USB2Dynamixel
  • Etc : SMPS2Dynamixel


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.