Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Power > AC to DC Power Supplies >

ATX to Bench Power Supply

Item #: AT-ATXBPS
Availability: Back Order

Price:$39.95

Quantity



This kit converts a computer power supply into a benchtop supply without requiring you to modify (or destroy!) your ATX unit. Chances are if you are a hacker, DIY nut, roboticist person you have some (big pile) of spare comupter parts around. This awesome little kit makes use of one of those spare ATXs and turns it into a bench power supply.

The kit features:
  • Breakouts for +3.3V, +5V, +12V, -12V, and GND
  • Fuses for each voltage rail
  • A power resistor to put a minimum load on the supply. This prevents older supplies from going into power-save mode and turning off.
  • LEDs to indicate when there is power available and when the unit is on
  • Pins that can be connected to a switch, to turn the supply on and off
  • 24-pin ATX connector, which plugs into the power supply itself. A 20-pin works too.
  • Enclosure made from laser-cut acrylic.
  • All components are RoHS compliant!


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.