Item #: BAT-7V1300M
Availability: Back Order
Price: $12.95


    Whether you've got a crawler, biped or rover, you're going to need a battery pack to get your robot moving on its own. Lithium Polymer batteries are a great choice for robot batteries because they have great capacity-to-weight ratios, giving you lots of power for very little weight. Our ss 7.4V 1300mAh 25C LiPo Battery is a great medium sized battery that can discharge up to 32.5A continously!

    To make it easy to connect/disconnect the battery from your project, each of these batteries has a Female T-Connector (Deans Ultra Plug compatble). They also have a standard 4-pin JST connector (.1"/2.54mm) that breaks out each cell for balance charging or battery testing.

    You can charge these batteries with our Mini Balance Charger or the Imax B6 Multi-Function LiPo Balance Charger. These batteries will plug directly into the chargers - with no need for adaptor cables!

    Battery Specs
    Voltage 7.4V Nominal - 8.4V Max
    Capacity 1300mAh
    Cell Count 2
    Size 14 x 35 x 70 mm
    Weight 66 Grams
    Max Continuous
    Discharge
    25C
    Max Continuous
    Discharge Current
    32.5A
    Recommended Charge 1C
    Recommended Charge Current 1.3A
    Power Connector Female T-Connector
    (Deans Ultra Plug compatible)
    Balance Connector Standard JST - 3 Pin(.1"/2.54mm)