(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Power > LiPo Robot Batteries >

2s 7.4V 2200mAh 25C LiPo Battery

Price: $16.95
Availibility: In Stock   
Item #: BAT-7V2200

Quantity:
 



Whether you've got a crawler, biped or rover, you're going to need a battery pack to get your robot moving on its own. Lithium Polymer batteries are a great choice for robot batteries because they have great capacity-to-weight ratios, giving you lots of power for very little weight. Our 2s 7.4V 2200mAh 25C LiPo Battery is a great medium sized battery that can discharge up to 55A continously!

To make it easy to connect/disconnect the battery from your project, each of these batteries has a Female T-Connector (Deans Ultra Plug compatble). They also have a standard 4-pin JST connector (.1"/2.54mm) that breaks out each cell for balance charging or battery testing.

You can charge these batteries with our Mini Balance Charger or the Imax B6 Multi-Function LiPo Balance Charger. These batteries will plug directly into the chargers - with no need for adaptor cables!

Battery Specs
Voltage 7.4V Nominal - 8.4V Max
Capacity 2200mAh
Cell Count 2
Size 17 x 34 x 105mm
Weight 124 Grams
Max Continuous
Discharge
25C
Max Continuous
Discharge Current
55A
Recommended Charge 1C
Recommended Charge Current 2.2A
Power Connector Female T-Connector
(Deans Ultra Plug compatible)
Balance Connector Standard JST - 4 Pin(.1"/2.54mm)


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.