Item #: RO-903-0206-000
Availability: In Stock
Price: $106.90

    Quantity:

    With the MX-106 Gear Set you can replace worn or damaged gears in your DYNAMIXEL MX-106.

    Each gear is metal and has a special coating to increaste endurance and durability. The Wheel gear also has a built in magnet, which is crucial to the magnetic encoder in the servo.

    This kit included 5 gears, grease, 2 bearing, and a calibration adapter tool.

    These gears are compatible with both the MX-106T and MX-106R. They are not compatible with the EX-106 servos. You will need a USB2DYNAMIXELto calibrate the servo after you have replaced the gears.