Education Beginner Robotics KitsElenco iBOTZ GrandportGrandport Starter Kits Grandport ES Series Kits Grandport MS Series Kits Parallax SolarboticsMousebots Other Solarbotics Robot Kits Sumovore Mini-Sumo Sumovore Parts and Accessories Modular Robotics Systems LegoLego Kits 3rd Party Lego Accessories RobobuilderRobobuilder Kits Robobuilder Parts and Accessories Robotis BioloidBioloid Kits Bioloid Accessories 3rd Party Bioloid Accessories Advanced Robotis System VexVEX Kits VEX Parts & Accessories VEX Software VEXplorer System Advanced Robotics and ToolsCoroWare Humanoids Phidgets Robotics ConnectionHardware and Accessories Robot Kits Serializer Robot Controller Robotics Connection Sensors Surveyor Robot Kits Hexapod Robot KitsMicromagic Systems Hexapods Beginner Robot KitsElenco iBOTZ Parallax SumoBots Track and Wheel BotsParallax BOE Bot Parallax SumoBots Robotics ConnectionHardware and Accessories Robot Kits Robotics Connection Sensors Serializer Robot Controller SolarboticsMousebots Sumovore Parts and Accessories Surveyor SRV-1 VEXplorer Humanoid Robot Kits Bioloid Robot KitsBioloid Kits Bioloid Accessories 3rd Party Bioloid Accessories Advanced Robotis System Futaba Hitec Robonova Kondo Kyosho RobobuilderRobobuilder Kits Robobuilder Parts and Accessories TOMY Full Robotics Systems RobobuilderRobobuilder Kits Robobuilder Parts and Accessories Bioloid Robot SystemBioloid Kits Bioloid Accessories 3rd Party Bioloid Accessories Advanced Robotis System VEXVEX Kits VEX Parts & Accessories VEX Software VEXplorer System Lego MindstormsLego Kits 3rd Party LEGO Accessories Pan and Tilt Robot Parts Communication Wireless CommunicationRadio Control (R/C) IR / Infrared Bluetooth Xbee & Zigbee Remote Control Adapters/Converters I/O Boards & Robot ControllersPhidget I/O Boards Relays & Switching Controls Robotics Connection Serializer BASIC Stamp Atmel PIC Magazines Motor & Servo ControllersDC Motor Controllers Servo Controllers Stepper Motor Controllers Motors / Servos / Actuators DC MotorsBaneBots Lynxmotion Solarbotics Accessories ServosHobby Servos Robot Servos Continuous Rotation Servo Cables Stepper Motors Linear Actuators Wiring / CablesWiring Servo Cables & Extenders Sensor Cables Multipin Cable Connectors USB/Serial Cables & Hubs Mechanics Modular Drive UnitsMotor Mounts / Bearing Blocks Nuts/Bolts/Washers/Standoffs Robotic Bracket SystemsBAUER Independents Hitec Lynxmotion Robotis DX Series Sensor Brackets Straps Tools Transmissions / Gearboxes Wheels / Hubs / CastersBaneBots Hub and Wheel System Casters and Transfers Lynxmotion Shaft Mounted Wheels Servo Mounted Wheels Solarbotics GM Series Wheels Sensors SwitchesFloor Mat Switches Bumper / Momentary Distance / Range SensorsAccelerometers / Gyro Force Sensors / Pressure / Touch Sensors EncodersMotion Sensors Environmental Sensors Navigation Input SensorsJoysticks Remote Rotation Sliders Touch Sensors Voltage & Current Sensors Sensor Cables and Accessories Vision & Cameras PowerBattery Chargers Portable / Batteries Voltage Regulators Wall Mounted AC-DC Adapters Lighting and DisplaysLasers LED Controller Boards LEDs Text LCD Garage Sale RFIDRFID Readers RFID Tags 125 Khz 13.56 MHzStarter Kits RFID Books
|
Home > Robot Kits > Track and Wheel Bots > Surveyor SRV-1 >
SRV-1 Blackfin Controller and Camera Module
Item #: RK-TB-SRV1C
Availability: In Stock
Price: $195.00
SRV-1 Blackfin Camera with 500MHz Analog Devices Blackfin BF537 processor, 32MB SDRAM, 4MB Flash,
and Omnivision OV9655 1.3 megapixel camera, 2.5mm f2.0 lens (90-deg field-of-view).
Price does not include WiFi expansion board. See wide-angle lens and 90-degree camera mount option.
Note that the SRV-1 Blackfin Camera, when shipped without a Matchport WiFi module, configures UART0 in
firmware for 115kbps.
Specifications
* 500MHz Analog Devices Blackfin BF537 Processor (1000 integer MIPS)
* 32MB SDRAM, 4MB SPI Flash
* JTAG (tested with section5 ICEbear USB-JTAG)
* SPI Flash and UART boot mode select
* External I/O Header (32-pin - 16 x 2 x 0.1")
- 3.3V Input - 145mA total draw at 500MHz, including camera
- Board dimensions - 50 mm x 60 mm (2.0" x 2.6"), 36g (1.25 oz) including camera module
- 2 UARTS - tested at up to 2.5Mbps with CTS/RTS flow control
- 4 Timers (2 share pins with UART1)
- SPI - 2 slave select, 1 master select
- I2C
- 16 GPIO
- "S-32 expansion bus" header will support stacking of expansion boards
- RoHS compliant
* Omnivision OV9655 1.3 Megapixel Sensor
- AA Format Module (32-pin header - 16 x 2 x 0.1")
- Interchangeable Lens - Standard is 3.6mm f2.0 (90-deg), optional 2.2mm f2.5 (120-deg)
- Camera header on production board is 90-degree female (vs straight female header shown in top left photo) -
90-degree expansion connector available to place camera parallel with processor board
- RoHS compliant
* Radio/Motor Control Module
- WiFi communication via Lantronix Matchport WLAN 802.11g radio
- u.fl connector to external antenna
- On-board 3.3V high efficiency switching regulator (Recom R-783.3-1.0) for battery input (4.75 - 18.0 VDC)
- Dual H-bridge motor driver (Fairchild FAN8200) with 1000mA capacity per motor
- 2 switching transistor drivers with 100mA capacity for laser range pointers
- Board dimensions - 50 mm x 65 mm (2.0" x 2.6"), 10g (0.4 oz)
- Mounts to SRV-1 Blackfin Camera via 32-pin external i/o header ("S-32 expansion bus")
- RoHS compliant
* Default Firmware
- Full-speed frame capture direct to SDRAM at 1280x1024, 640x480, 320x256 or 160x128 pixel resolutions
- JPEG (Motion JPEG) compression
- Basic image processing - histogram, pixel sampling, mean, frame difference, blob, scan, count, find
- Motor control for PWM (H-bridge) and PPM (servo) interfaces
- Built-in interpreters for Small C or Lisp languages for autonomous operation
- Real-Time-Clock (milliseconds since reset), internal timer resolution to 10 nanoseconds
- Direct control of I2C devices
- In-Application-Programming (IAP) of flash memory
- XMODEM protocol for reliable file transfer
- Direct support for up to 4 Maxbotics ultrasound rangers
- Compiled with GNU Blackfin Toolchain (bfin-elf-gcc)
- Can be replaced by u-boot / uClinux
|