Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Robot Kits > Rovers >

Traxster Robot Kit Full

Item #: RK-TB-TRAXSTERFULL
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $449.99

Quantity


Information

The Traxster Robot Kit was designed to be used as an indoor educational robotics kit. This readymade platform allows more time for enthusiasts to develop intelligent software (such as vision recognition or localization and mapping).

The Traxster features a very rugged anodized aluminum chassis, driven by two DC gear head motors, running on a set of ABS injection molded tracks. All hardware is either aluminum or stainless steel.

The Traxster can easily maneuver through carpet and other types of flooring, as well as traverse over small obstacles. The Traxster's skid-steer drive tracks enables it to spin about it's center.

This is an excellent starter kit, which can grow as the user's expertise grows. You can start with this kit, and eventually add more powerful components such as a Serializer (for Microsoft .NET and Robotics Studio applications), an IR Panner, a CMUcam2/2+ Turret, and/or an ICOP Vortex86-6082 controller.

Kit includes:








Request Time: 1.25 - SID/ASID: 903500 | zrn4f245tkq3m233m4o2owq2 - SERVER: WEB2