(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Hardware & Tools > Tools >

Turbo-Lock Blue Metal Thread Locker 2ml

Price: $2.95
Availibility: In Stock
Item #: 11-001

Quantity:
 



Turbo Lock Anaerobic Thread Locker (Blue) (Medium Strength, Removable)

Robots tend to jiggle and vibrate a lot. When they do this long enough their nuts and bolts shed like an Alabama dog in the spring. It is highly recommended to use a thread locker to prevent this from happening. Turbo Lock does a great job keeping your robots together. See our pro tip below about how to easily use it during assembly.

This is a 2ml vial. The larger 10ml bottle is here.
PLEASE NOTE: This version of Turbo Lock is not plastic safe. The recommended use if for metal to metal parts only. Getting this thread locker onto your plastic parts will cause them to decompose and break. If you need a plastic safe thread locker we have one here.
 
ASSEMBLY TIPS: Using Turbo Lock
Turbo-Lock Blue Removable
Color Blue
Usage Metal only
Plastic safe NO - do not get onto plastic parts
Strength Medium
Loctiteâ„¢ Equiv. 242 / 24221
Viscosity 1200/5000
Fixture Time & Full Cure 10 min / 24 hr
Military Specs S-46163 ASTM D-5363
Material Safety Data Sheet MSDS
Technical Data Sheet TDS


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.