Item #: DF-ROB0005
Availability: Back Order
Price: $34.05


    The Turtle - 2WD Mobile Platform is a small, low-cost mobile platform for use with a standard Arduino microcontroller. The robot comes as a kit which includes two drive motors, wheels (and rear caster ball), frame and all mounting hardware. The main structure and mechanical parts for a robot.

    This DFRobot product is widely used as self-developed control chasis for Arduino platforms and other control boards. This kit features the following: two differential drives, near zero turning radius, high-strength aluminum alloy body material, motors and a flexible rubber wheel makes it suitable for indoor flat road surface and flat-platform robot competitions. The top layer includes a standard servo socket and the three optional sensor holder. This three sensor holder fits with an adjustable IR range sensor.

    To make this little guy run, you will need a motor controller and microcontroller board. The Romeo V2-All in one Controller is an ideal candidate for this, it includes an Arduino compatible platform directly programmable via USB, a motor controller with external power option, integrated optional buttons and sensor connection sockets.

    • 2WD Arduino mobile robot development platform
    • Low-cost Arduino microcontroller mobile platform
    • Two differential drive
    • Caster ball included
    • Complete chassis with mounting hardware
    • Dimensions: 170mm (6.69 in) diameter base
    • Weight: 445g