Item #: DF-DFR0360
Availability: In Stock
Price: $15.50

    Quantity:

    TheXSP - Arduino Programmer (XBee, FTDI, ISP) is designed for Arduino/AVR devices. It is a driver free programmer, supporting Arduino/AVR ISP and FTDI programming. It can provide both 5V and 3.3V power output or self-adaption power output (OFF mode). Supports Xbee socket and auto-matches ISP clock frequency. Convenient and easy to use!

    Features:
    • Multi-function
    • Supports Arduino/AVR ISP programming
    • Supports Arduino FTDI programming
    • Supports serial port communication
    • Flexible Power Management
    • Support 5V/3.3V power output/self-adaption power output(OFF mode)
    • When you turn off the output power, it will auto-match objective voltage.
    • Power output warning (When the output power mismatch objective voltage, the warning led will be light)
    • Automatic short-circuit protection
    • Free driver in MacOS and Linux
    • Arduino IDE builtin driver in Windows
    • High Efficiency
    • Max 2MHz clock frequency in ISP mode
    • Auto-match ISP uoloading speed (Compatible with devices such as 1MHz bare chip and 16MHz Arduino UNO)
    • Max 250000bps serial port baud rate in FTDI mode
    • Easy to use
    • Serial port configuring working mode
    • Help menu
    • Led status indicator
    • DFU firmware upgrading method
    Documents: