(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Arduino & Seeeduino > Communication >

UartSBee V4 (USB-Xbee-TTL Interface)

Price: $20.90
Availibility: In Stock
Item #: ASM-SS-INT110B2P

Quantity:
 



UartSBee V4 is a compact USB to serial adapter equipped with an XBEE (20pin 2.0mm) socket for use with the Xbee series of digital wireless modems. With integrated FT232 IC, it can be used for programming or communicating with MCU applications. It is similar to the Xbee Explorer USB in function, but more readily exposes the TTL serial port. Requires a USB A to Mini B cable.This pack comes with a 6pin FTDI cable.

Documents

 

Features
  • Reset button for BEE modules
  • 3.3V and 5V dual power output
  • 3.3V and 5V IO compatible
  • USB 2.0 protocol
  • BitBang mode ready
Application
  • USB Serial adapter to communicate with TTL/CMOS level Serial devices
  • Programmer for Arduino and compatible boards
  • USB Adapter of BEE modules for PC wireless function

 

 




Related Items
XBee Shield 2.0 Xbee, xbee shield, arduino xbee shield, xbee communication, seeeduino xbee shield,
XBee Shield 2.0
Price: $9.90

XBee Shield V1.1
XBee Shield V1.1
Price: $14.50

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.