Price: $20.90

    Quantity:

    UartSBee V4 is a compact USB to serial adapter equipped with an XBEE (20pin 2.0mm) socket for use with the Xbee series of digital wireless modems. With integrated FT232 IC, it can be used for programming or communicating with MCU applications. It is similar to the Xbee Explorer USB in function, but more readily exposes the TTL serial port. Requires a USB A to Mini B cable.This pack comes with a 6pin FTDI cable.

    Documents

     

    Features
    • Reset button for BEE modules
    • 3.3V and 5V dual power output
    • 3.3V and 5V IO compatible
    • USB 2.0 protocol
    • BitBang mode ready
    Application
    • USB Serial adapter to communicate with TTL/CMOS level Serial devices
    • Programmer for Arduino and compatible boards
    • USB Adapter of BEE modules for PC wireless function

     

     


    Also Purchased Items: