LV-MaxSonar-EZ0
Price: $29.95
Availability: In Stock
MaxBotix Inc. Item #: S-10-EZ0 -

    The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot. For more information on the LV-MaxSonar®-EZ0™ please... download the datasheet:LV-MaxSonar-EZ0-Datasheet.pdf The LV-MaxSonar-EZ0 offers very short to long-range detection and ranging, in an incredibly small package with ultra low power consumption. The MaxSonar-EZ0 detects objects from 0-inches to 254-inches (6.45-meters) and provides sonar range information from 6-inches...

    LV-MaxSonar-EZ1
    Price: $29.95
    Availability: Back Order
    MaxBotix Inc. Item #: S-10-EZ1 -

      The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot. For more information on the LV-MaxSonar®-EZ1™ please... download the datasheet:LV-MaxSonar-EZ1-Datasheet.pdf The LV-MaxSonar-EZ1 offers very short to long-range detection and ranging, in an incredibly small package with ultra low power consumption. The MaxSonar-EZ1 detects objects from 0-inches to 254-inches (6.45-meters) and provides sonar range information from 6-inches...

      LV-MaxSonar-EZ2
      Price: $29.95
      Availability: In Stock
      MaxBotix Inc. Item #: S-10-EZ2 -

        The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot. For more information on the LV-MaxSonar®-EZ2™ please... download the datasheet:LV-MaxSonar-EZ2-Datasheet.pdf The LV-MaxSonar-EZ2 offers very short to long-range detection and ranging, in an incredibly small package with ultra low power consumption. The MaxSonar-EZ2 detects objects from 0-inches to 254-inches (6.45-meters) and provides sonar range information from 6-inches...

        LV-MaxSonar-EZ3
        Price: $29.95
        Availability: In Stock
        MaxBotix Inc. Item #: S-10-EZ3 -

          The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot. For more information on the LV-MaxSonar®-EZ3™ please... download the datasheet:LV-MaxSonar-EZ3-Datasheet.pdf The LV-MaxSonar-EZ3 offers very short to long-range detection and ranging, in an incredibly small package with ultra low power consumption. The MaxSonar-EZ3 detects objects from 0-inches to 254-inches (6.45-meters) and provides sonar range information from 6-inches...

          LV-MaxSonar-EZ4
          Price: $29.95
          Availability: Back Order
          MaxBotix Inc. Item #: S-10-EZ4 -

            The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot. For more information on the LV-MaxSonar®-EZ4™ please... download the datasheet:LV-MaxSonar-EZ4-Datasheet.pdf The LV-MaxSonar-EZ4 offers very short to long-range detection and ranging, in an incredibly small package with ultra low power consumption. The MaxSonar-EZ4 detects objects from 0-inches to 254-inches (6.45-meters) and provides sonar range information from 6-inches...

            Parallax PING Ultrasonic Range Sensor Parallax, PING, Ultrasonic, Range, Sensor
            Price: $29.99
            Availability: Back Order
            Parallax Item #: PX-28015 -

              Parallax's PING)))™ ultrasonic sensor provides a very low-cost and easy method of distance measurement. This sensor is perfect for any number of applications that require you to perform measurements between moving or stationary objects. Naturally, robotics applications are very popular but you'll also find this product to be useful in security systems or as an infrared replacement if so desired. You will definitely appreciate the activity status LED and the economic use of just 1 I/O pin. The...

              Ultra Sonic Range Measurement Module Ultra Sonic Range Measurement Module
              Price: $15.00
              Availability: Back Order
              Seeed Studio Item #: SS-SEN136B5B -

                This is a non-contact distance measurement module designed for easy use. Features Detecting range: 3cm-4m Best in 30 degree angle Electronic brick compatible interface 5VDC power supply Breadboard friendly Dual transducer Arduino library ready Product WIKI Page. ...