Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > RFID > Starter Kits >

Phidget USB RFID Reader Kit -EM4102 (US Version)

Item #: RFID-KT-1000
Availability: In Stock
  Price: $75.99

Quantity

  Quantity Count  

  Price Each  

10$72.19
26$70.67
51$68.39
101$65.35



This kit comes with:

(1) Phidget RFID Reader

(1) Credit Card Thin Card (ISO)
(1) Thick Card (Clamshell)
(1) Inventory Label - Square Version (38 x 38 mm)
(1) 20mm Button with Sticker Backing
(1) 35mm White Disk with Hole
(1) 30mm Global Tag (black)
(1) 25mm White Disk
(1) 25mm White Disk (sticker backing)
(1) 30mm Clear Thin Lamination Disk
(1) 30mm Clear Thin Lamination Disk (sticker backing)
(1) 25mm Clear Thin Lamination Disc
(1) Blue Key Fob
(1) Wristband Watch Style

** Tags might change depending on availability, but will be similar in type.

The Phidget RFID has a read range of approximately 4 inches. The reader reads EM4102 type tags and operates at 125 Kilohertz.

The Phidget RFID Reader has some new additional features!

  • A +5V output so that you can power an external relay if you wish for use in security or doorway systems etc.
  • A +5V LED output for driving an external LED.
  • An onboard LED on the board (Green).
  • Added ability to turn off RFID as desired.

Board Dimensions: 6.8 x 8.1 cm
Mounting Holes: 6.1 x 7.3 cm


*Notes About the Reader before Purchasing:
  • The RFID Reader and Tags in this kit are READ ONLY.
  • The read range on the reader is 4 inches or less depending upon the tag you are using.
  • The reader cannot read multiple tags in the field at the same time.
  • Readers placed too close to each other will cause them to fail in operation. Allow at least a meter of distance between readers. For closer placement you must make use of the reader on/off feature to access one reader at a time.
  • The reader antenna cannot be detached from the RFID reader or altered in any way.

Getting Started
  • Phidgets Downloads: All new users should start here.
    • Windows Mac Linux Mobile_CE Select your operating system.
    • For Windows users, download and run "Phidgets.msi" to install the latest Phidgets libraries.
    • Download code examples and API manuals for the programming language of your choice.
  • Further Phidgets Documentation: Manuals, data sheets, and tutorials for Phidgets products.


robot
robotics shop robots robotics company robot shop