Item #: DF-DFR0130-R
Availability: In Stock
Price: $6.80

    Quantity:

    This is a standalone DC Voltmeter. It measures 3V-30V with ±1% accuracy. Best suited for battery level display. Just apply two wires on the power without any extra circuitry or components, it gives the reading straight away. Easy to use, and is a good companion to robotic applications.

    • Measure Voltage: 3.0-30V DC
    • Refresh Rate: 2 Hz
    • Accuracy: ±1%