(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Kits > Robotic Arms >

WidowX Robot Arm Kit

Price: $1,399.95
Availibility: In Stock   
Item #: KIT-WIDOWX-ARM-COMP

Kit Type:
Quantity:
 



The WidowX Robot Arm is Interbotix Labs’ entry level arm offering for the MX series of DYNAMIXEL Servos.The MX series actuators provide a full 360 degree freedom of movement in the base, ultra-high resolution of 4096 positions, user-definable PID parameters, and extremely smooth interpolation. The hefty MX-64 shoulder servo gives the WidowX very strong lifting strength in a slim frame. If you are looking for medium lifting strength and desire smooth control, high accuracy and repeatability the WidowX is a great mid-level arm choice.

Product Features:

  • Industry Leading MX-64, MX-28 and AX-12 Servos
  • Solid 14cm Ball Bearing Base
  • Extremely Rigid Boxed ABS Construction
  • Arbotix Robocontroller for Onboard Processing
  • Custom Parallel Gripper
  • Mounting Brackets for Cameras & Sensors

Kit Includes:


A rugged ABS boxed frame design and 14cm diameter ball bearing rotational base ensures maximum rigidity and accuracy. Optional wrist rotate allows for up to 5 degrees of freedom, along with a custom designed parallel gripper for high precision and maximum gripping strength.

The WidowX Robot Arm has up to a 41cm horizontal reach and 55cm of vertical reach. At a 10cm reach it can lift up to 800g, and at 30cm up to 400g. The gripper itself has a rated holding strength of up to 500g, while the wrist itself can lift up to 500g horizontally. (400g if using wrist rotate).

MX DYNAMIXELs support up to 360 degrees of motion, which results in an extraordinary range of motion and reach on the WidowX . Temperature monitoring, positional feedback, as well as voltage levels, load, and compliance settings are user accessible as well.
The onboard Arbotix Robocontroller can be programmed using the Arduino IDE or custom firmware, providing 8 digital and analog IOs, Xbee wireless or USB connectivity, and a powerful ATMega644p capable of handling Inverse Kinematics code onboard.
  • ATMega644p Microprocessor
  • 8 Analog & 8 Digital IOs
  • Physical, Xbee Wireless, & USB/TTL Serial control options
  • Arduino IDE compatible
  • Custom firmware capable
  • ROS Ready

WidowX Arm Stats
Weight 1330G (1400 W/ Rotate)
Vertical Reach 51CM (55 W/ Rotate)
Horizontal Reach 37CM (41 W/ Rotate)
Strength(No Rotate) 30CM/400G
  20CM/600G
  10CM/800G
Gripper Stength 500G Holding
Wrist Lift Strength 500G (400 W/ Rotate)
Loading the player...
Due to high demand and supply chain/production fluctuation, please be aware we cannot guarantee that Interbotix Labs kits will be shipped immediately. We make every possible effort to keep kits in stock, but at times the production lags behind demand for various reasons. For time sensitive projects, please contact trsupport@trossenrobotics.com for an estimated lead time on our kits and plan purchases with ample time. Orders are shipped in the order they are received as stock allows.


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.