Price: $1,699.95
    Kit Type:


    Update price
    Quantity:

    The WidowX Robot Arm Mark II is the update to Interbotix Labs' entry level arm offering for the MX series of DYNAMIXEL Servos. The Mark II has a few improvements that we've made based upon our own testing as well as customer feedback. We've upgraded the elbow servo from an MX-28 to an MX-64 complete with custom aluminum brackets for added frame strength, replaced the Arbotix with the new Arbotix-M, and streamlined the arm structure to be lighter, simpler, and stronger. The MX series actuators provide a full 360 degree freedom of movement in the base, ultra-high resolution of 4096 positions, user-definable PID parameters, and extremely smooth interpolation. The hefty MX-64 shoulder & elbow servos gives the WidowX very strong lifting strength in a slim frame. If you are looking for medium lifting strength and desire smooth control, high accuracy and repeat-ability the WidowX is a great mid-level arm choice.



    Identify & Sort

    Motion Planning

    Pick & Place



    Product Features:

    • Industry Leading MX-64, MX-28 and AX-12 Servos
    • Solid 14cm Ball Bearing Base
    • Arbotix Robocontroller for Onboard Processing
    • Custom Parallel Gripper
    • Mounting Brackets for Cameras & Sensors

    ROS Package Includes:

    Comprehensive kit Includes:

    No Servos kit Includes:


    A rugged design and 14cm diameter ball bearing rotational base ensures maximum rigidity and accuracy. Optional wrist rotate allows for up to 5 degrees of freedom, along with a custom designed parallel gripper for high precision and maximum gripping strength. You will need to sand your gripper for smooth operation, more details available in the assembly guide.

    The WidowX Robot Arm has up to a 41cm horizontal reach and 55cm of vertical reach. At a 10cm reach it can lift up to 800g, and at 30cm up to 400g. The gripper itself has a rated holding strength of up to 500g, while the wrist itself can lift up to 500g horizontally. (400g if using wrist rotate).

    MX DYNAMIXELs support up to 360 degrees of motion, which results in an extraordinary range of motion and reach on the WidowX . Temperature monitoring, positional feedback, as well as voltage levels, load, and compliance settings are user accessible as well.
    The onboard Arbotix Robocontroller can be programmed using the Arduino IDE or custom firmware, providing 8 digital and analog IOs, Xbee wireless or USB connectivity, and a powerful ATMega644p capable of handling Inverse Kinematics code onboard.
    • ATMega644p Microprocessor
    • 8 Analog & 8 Digital IOs
    • Physical, Xbee Wireless, & USB/TTL Serial control options
    • Arduino IDE compatible
    • Custom firmware capable
    • ROS Ready


    WidowX Arm Stats
    Weight 1330G (1400 W/ Rotate)
    Vertical Reach 51CM (55 W/ Rotate)
    Horizontal Reach 37CM (41 W/ Rotate)
    Strength(No Rotate) 30CM/400G
    20CM/600G
    10CM/800G
    Gripper Stength 500G Holding
    Wrist Lift Strength 500G (400 W/ Rotate)
    Loading the player...
    Overall Customer Rating of 1 Reviews:

    Impressive speed and strength

    Rating:
    Pros:
    Cons:
    <p>I've used cheap arms in the past that could hardly pick up their own weight. This arm was a pleasant surprise with it's speed and ability to handle decent loads. However, I was only moving something like the weight of a small tablet. </p><p>The motion is pretty smooth. It was enough for my needs. Easy to use with ROS as well. Overall, I have been very satisfied. My only usage comment is that I would tape foam around it when first programming the arm. It's a pretty powerful arm to have it swing into itself with a user error.</p><p>I would recommend this arm as an affordable product for robotic experiments and testing...very good value.</p>

    Due to high demand and supply chain/production fluctuation, please be aware we cannot guarantee that Interbotix Labs kits will be shipped immediately. We make every possible effort to keep kits in stock, but at times the production lags behind demand for various reasons. For time sensitive projects, please contact trsupport@trossenrobotics.com for an estimated lead time on our kits and plan purchases with ample time. Orders are shipped in the order they are received as stock allows.