Item #: SS-SLD01103P
Availability: In Stock
Price: $9.90


    The newest version of the Xbee Shield is a standardized and stackable shield for Arduino. You can easily stack any modules from the Bee series and build a wireless network for your project! In spite of that, it is also equipped with the function of level conversion which enables a double-way conversion between high and low IO levels. The reversed digital pins facilitate users to select TX-RX ports using jumper caps.

    ***Seeed Studio's XBee Shield V2.0 comes unassembled and will require soldering the headers to the board***

    • Standardized shape design
    • Can be configured by connecting UartSbee module to USB
    • The DIN and DOUT pins can be connected with both UART and other digital pins (D2-D12)
    • Enlarged space for your own development
    • LED idicators