Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
Was: $9.90
Sale: $8.91
You Save: $0.99 (10.0%)
  • Black Friday / Cyber Monday Sale - All Items 10%


The newest version of the Xbee Shield is a standardized and stackable shield for Arduino. You can easily stack any modules from the Bee series and build a wireless network for your project! In spite of that, it is also equipped with the function of level conversion which enables a double-way conversion between high and low IO levels. The reversed digital pins facilitate users to select TX-RX ports using jumper caps.

***Seeed Studio's XBee Shield V2.0 comes unassembled and will require soldering the headers to the board***

  • Standardized shape design
  • Can be configured by connecting UartSbee module to USB
  • The DIN and DOUT pins can be connected with both UART and other digital pins (D2-D12)
  • Enlarged space for your own development
  • LED idicators

Also Purchased Items: