Item #: XZ-A116
Availability: In Stock
Price: $44.90


    The XYZrobot A1-16 Smart Servo is modular actuator, which combines a gear reducer, a DC motor and an embedded control board in one small package. The servo motor provides the necessary torque to operate a small robot. An added function of the motors is to provide information about internal temperature, supply voltage, current and display operational status through an LED.

    The A1-16 Smart Servo is compatible with the AX line of brackets from Robotis, please refer to the cables found here. (3 Pin BIOLOID cables are not compatible with the A1-16 servos.)

    • Operating Voltage: 12V
    • Stall Torque: 25 Kg-cm (max.)
    • No Load Speed: 70 +/- 10 rpm, 60 +/- 2g
    • Dimensions: W 50 x D 32 x 40L mm
    • Resolution: 0.323"
    • Reduction Ratio: 254
    • Operating Current: 500mA
    • Standby Current: 300mA (max.)
    • Operating Temperature: 0-40°C