If you feel that you've received this message in error, please click here for more information.

Price: $4,201.00 Special Order

    Specifications

    • Maximum Payload (Force)
    • Maximum Payload (Form)
    • Total stroke
    • Gripping force
    • Gripping speed
    • Gripping time
    • 7kg / 15.5lb
    • 11kg / 24.3lb
    • 39mm / 1.53 inch
    • 140N
    • 450mm/s
    • 200ms

    Software Features

    Hardware Features

    Why 2FG7 Parallel Gripper?

    OnRobot's 2FG7 is a complete, low-cost, off-the-shelf electric parallel gripper that can be deployed within minutes and requires no custom engineering for installation, programming, or maintenance. The 2FG7 is easily redeployed on any major collaborative or light industrial robot, making it ideal for low-volume, high-mix production, and enabling fast ROI for many different applications.

    Production Ready

    Built to withstand harsh manufacturing conditions and applications, can handle demanding payloads even in tight spaces.

    One Gripper for a Wide Range of Applications

    Strong yet flexible, with precise adjustment of force and stroke to fit your specific application requirements.

    Extended Automation Possibilities

    Cleanroom certification for straightforward deployment in pharmaceutical and electronics industry.

    The 2FG7 Advantages and Features

    Smaller and more powerful than other 2 finger grippers, the 2FG7 is perfect for use in applications with limited maneuvering space. Boasting a maximum payload of 11 kg (24.3 lb), an external grip range of up to 73 mm (2.87 in), and a gripping force of 20 N to 140 N, the versatile 2FG7 can easily handle heavy or bulky payloads. And with IP67 rating for harsh environments and ISO Class 5 certification for cleanroom use, the 2FG7 is ready to work almost anywhere you need it.
    Unlike complex and expensive pneumatic gripper setups, the electric 2FG7 can be easily programmed for precise force, speed, and stroke control settings through an intuitive software interface. Intelligent feedback such as grip detection and lost-grip detection improve overall accuracy. And like the rest of OnRobot’s family of no-fuss, all-electric grippers, the 2FG7 lets you say “so long” to the hassles and costs of compressed air.

    AFFORDABLE AND EASY TO USE FOR FAST ROI

    Easy to use and cost effective, the 2FG7 gripper can be deployed within minutes for many different applications.

    IDEAL FOR SMALL SPACES AND DEMANDING PAYLOADS

    With powerful grip and small footprint, 2FG7 is the perfect gripper to use in small work envelopes and in applications with tight quarters for maneuvering, even with heavy payloads.

    FLEXIBLE AND PRECISE

    Precise adjustment of the wide force range and stroke means you can use the same gripper for many different tasks and applications.

    NO COMPRESSED AIR REQUIRED

    Electric parallel gripper, 2FG7 is ideal for high-mix/low-volume production since it allows for quick and easy deployement and redeployment.

    IP67 RATING FOR HARSH ENVIRONMENTS

    2FG7 can withstand harsh manufacturing conditions and applications such as in machine tending applications.

    ISO CLASS 5 CERTIFICATION FOR CLEANROOM USE

    Compliant with ISO Class 5 required for many handling applications, the 2FG7 is ready to use in pharmaceuticals and electronics industries.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Payload force fit
    • Payload form fit
    • Total stroke
    • Gripping force
    • Gripping speed
    • Gripping time (including brake activation)
    • Storage temperature
    • Motor
    • Dimensions
    • Weight
    • 7kg / 15.5lb
    • 11kg / 24.3lb
    • 39mm / 1.53 inch
    • 140N
    • 450mm/s
    • 200ms
    • 60°C / 140°F
    • Integrated, electric BLDC
    • 144 x 90 x 71 mm / 5.67 x 3.54 x 2.79 Inch
    • 1.1kg / 2.4lb

    Power

    • Power supply
    • Current consumption
    • Operation temperature
    • Relative humidity (non-condensing)
    • 25V
    • 2000*mA
    • 50°C / 122°F
    • 95%

    Drawings