If you feel that you've received this message in error, please click here for more information.

Price: $12,053.00 Special Order

    Specifications

    • Maximum Payload
    • Total stroke
    • Gripping force
    • Gripping speed
    • Gripping time (including brake activation)
    • Vacuum
    • 20kg / 44.1lb
    • 260mm / 10.24 inch
    • 400N
    • 180mm/s
    • 600mm/s
    • 60% Vacuum / - 0.607 Bar / 7.95in Hg

    Software Features

    Hardware Features

    Why 2FGP20?

    The OnRobot 2FGP20 electric gripper offers a wide stroke and customizable arms to easily handle heavy or open boxes, shelf-ready products, and other containers such as Euro containers (plastic KLT bins) that can’t be handled with traditional vacuum grippers. Like all OnRobot electric grippers, the 2FGP20 provides fast, out-of-the-box deployment with intuitive programming. An integrated vacuum gripper places slip sheets without changing the gripper or requiring another handling method. The 2FGP20 gripper has a versatile payload of 20kg (including gripper), making it ideal for handling food boxes or pouches and tetra-packed items, as well as fast-moving consumer goods such as toiletries, cosmetics, and pharmaceutical products.

    Flexible Solution

    Palletize heavy cardboard boxes, open boxes and other containers that cannot be gripped with vacuum.

    Short Deployment Time

    Electric gripper provides fast deployment without the complexity and cost of external air supply.

    Cost Saving

    Off-the-shelf gripper saves significant engineering effort and shortens deployment time.

    2FGP20 Advantages and Features

    The 2FGP20 , a powerful, versatile, electric palletizing gripper with a 20 kg payload and customizable arms that can handle open boxes and shelf-ready products while also handling slip sheets without changing the gripper or requiring additional handling.

    IDEAL FOR PALLETIZING

    The gripper's wide-stroke can handle display and open boxes, weighting up to 20kg.

    GRIPS BOXES AND CONTAINERS VACUUM GRIPPERS CAN’T

    Parallel gripping is less sensitive to box material and porosity.

    INTEGRATED VACUUM FOR HANDLING SLIP SHEETS

    Use one gripper for multiple processes in the palletizing application.

    WIDE STROKE AND CUSTOMIZABLE ARMS

    Can be quickly deployed and redeployed for handling different parts and applications.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Maximum Payload
    • Total stroke
    • Gripping force
    • Gripping force tolerance
    • Gripping speed
    • Gripping time
    • Storage temperature
    • Motor
    • Dimensions
    • Weight (no fingers / cups)
    • 20kg / 44.1lb
    • 260mm / 10.24 inch
    • 400N
    • +/- 30N
    • 180mm/s
    • 600mm/s
    • 60°C / 140°F
    • Integrated, electric BLDC
    • 400L x 121.6W x 188D / 15.75L x 4.79W x 7.4D
    • 3.7kg / 8.16lb

    Vacuum Specs

    • Vacuum
    • Air flow
    • Payload (with attachments)
    • Vacuum cups
    • Gripping time (vacuum target 40%)
    • Release time
    • Vacuum pump
    • Dust filters
    • 60% Vacuum / - 0.607 Bar / 7.95in Hg
    • 12L/min
    • 2.5kg / 5.51lb
    • 4pcs
    • 0.25s
    • 0.4s
    • Integrated, electric BLDC
    • Integrated 50 μm, field replaceable

    Power

    • Power supply
    • Current consumption
    • Operation temperature
    • Relative humidity (non-condensing)
    • 25V
    • 2000mA
    • 50°C / 122°F
    • 95%

    Drawings