Item #: KIT-S-20-1000-FSRKT2
Availability: Discontinued notify me
Price: $14.35


    This kit comes with everything you need to hook your Force Sensing Resistor into your microcontroller or Phidgets Interface Kit. Connect the FSR to the voltage divider board using the 2-Pin female cable, or with the terminal adaptor. Then feed the voltage divider power and ground through the 3-pin cable, and you'll get an analog voltage reading on the third pin of that cable. Check out this video and the videos below for more info.

    The FSR in this kit is perfect for robotic grippers, robot feet, and similar applications.

    We searched long and hard to find a flat force sensing resistor that we liked. When we tried these bad boys out for the first time we knew the search was over. Paper thin and well made, these FSR's are just plain fun to play with.


    Kit Includes FSR FEATURE LIST
    • Various sizes: .2", .5", 1.5", 24" strip
    • Rubber backing
    • Peel sticker backing
    • Choice of male tabs or female connector (FSR Kits only come with female)
    • Can use voltage divider to adjust sensitivity band
    0.2" FSR Datasheet
     
    FSR 400 Series Datasheets
     
    Product Integration Guide
     
    The datasheet and FSR Integration Manual should have answers to any technical questions about the product. Please read before calling.
    0.2" Force Sensing Resistor
    Sensing area diameter:   0.2"
    Total width:   0.3"
    Length:   1.7"
    Thickness:   .5mm
    Pressure Range:   <1.5 psi to >150 psi
    Force Range:   <1N to >100N
    No-load Resistance:   >1M
    Lifetime:   >10M actuations
    Temp Range:   -30°C to +70°
     
    Datasheet:   DATA SHEET
    Integration Guide:   Integration Guide