Item #: BAT-T460
Availability: Discontinued notify me
Price: $49.95


    Whether you've got a crawler, biped or rover, you're going to need a battery pack to get your robot moving on its own. Lithium Polymer batteries are a great choice for robot batteries because they have great capacity-to-weight ratios, giving you lots of power for very little weight. Our 3s 11.1V 4500mAh 35C LiPo Battery is a great medium sized battery that can discharge up to 66A continously!

    To make it easy to connect/disconnect the battery from your project, each of these batteries has a Female T-Connector (Deans Ultra Plug compatble). They also have a standard 4-pin JST connector (.1"/2.54mm) that breaks out each cell for balance charging or battery testing.

    You can charge these batteries with our Mini Balance Charger or the Imax B6 Multi-Function LiPo Balance Charger. These batteries will plug directly into the chargers - with no need for adaptor cables!

    Battery Specs
    Voltage 11.1 V
    Capacity 4500 mAh
    Cell Count 3
    Size 25 x 41 x 134 mm
    Weight 350 g
    Max Continuous
    Discharge
    35 C
    Max Continuous
    Discharge Current
    157.5 A
    Recommended Charge 1 C
    Recommended Charge Current 4.5A
    Power Connector Female T-Connector
    (Deans Ultra Plug compatible)
    Balance Connector Standard JST - 4 Pin(.1"/2.54mm)