The DYNAMIXEL AX-18a is a robot exclusive smart actuator with fully integrated DC Motor + Controller + Driver + Sensor + Reduction Gear + Network in one DC servo module.
DYNAMIXEL AX-series are used in ROBOTIS STEM, Premium, and GP.
You can easily create various types of robots such as humanoid, 4 legged and 6 legged robots with the AX-series.
It can also be used as a wheel so that you can create a robot with a combination of wheel type and joint type in a single module.
By using a variety of high-strength engineering plastic option frames or by printing frames using a 3D printer, you can produce any type of robot at a low cost.
AX-18A is a high performance version of the popular DYNAMIXEL AX-12A, and can be applied to robots that need more power.
Applied a 4th metal gear to enhance endurance
Includes:
AX-18A servo
BPF-WA/BU Set
3P Cable 200mm
Bolt PHS M2x6
Bolt PHS M3x10