RobotGeek Pushbutton arduino pushbutton, arduino button, arduino button board, arduino digital button
Price: $2.95
Availability: In Stock
RobotGeek Item #: ASM-RG-PUSHBUTTON -

    The RobotGeek Pushbutton is a self-contained Arduino Button board that makes it easy to add a pushbutton to your Arduino Project. This RobotGeek Pushbutton has a built in pull-down resistor, so the signal can be read as a digital input from your Arduino or other microcontroller. This Arduino Button Board has the standard RobotGeek three pin connection so it plugs right into the RobotGeek Sensor Shield to get you up and running immediatly. As with all RobotGeek sensors, the hole mounting...

    RobotGeek Tilt Sensor arduino tilt sensor, tilt sensor, arduino digital tilt senor, arduino tilt senor board
    Price: $4.95
    Availability: In Stock
    RobotGeek Item #: ASM-RG-TILTSEN -

      The RobotGeek Tilt Sensor is a fast and flexible way to add an Arduino tilt senor Project. By reading this sensor as a digital input, you can determine if an object the sensor is mounted on tilted or not. This sensor is unique because of the orientation of its ports. Instead of having the tilt switch soldered into the board, there are two 2-pin female ports. This allows you to orient your tilt vertically or horizontally to suit your project best. If you need your tilt switch to be further away...