RobotGeek Voltage Divider RobotGeek Voltage Divider, Robot Geek Voltage Divider, Voltage Divider, FSR Voltage Divider, Force Sensitive Resistor Voltage Divider, FSR Interface, FSR Analog Interface
Price: $4.95
Availability: Back Order
RobotGeek Item #: ASM-RG-VOLTDIV -

    The RobotGeek Voltage Divider is a simple yet effective way to turn a variable resistor, such as an FSRs, Softpots, or Pressure Sensors into a tunable 0-5v analog signal. The design is super simple and completely open source, but saves tinkerers from having to breadboard a potentiometer of their own. A 2 position terminal block and 0.1" spaced header are available for sensor input, a 3 pos right angle header breaks out Analog output, 5v input, and Gnd. Each sensor includes necessary...