The RobotGeek Pushbutton is a self-contained Arduino Button board that makes it easy to add a pushbutton to your Arduino Project. This RobotGeek Pushbutton has a built in pull-down resistor, so the signal can be read as a digital input from your Arduino or other microcontroller. This Arduino Button Board has the standard RobotGeek three pin connection so it plugs right into the RobotGeek Sensor Shield to get you up and running immediatly. As with all RobotGeek sensors, the hole mounting...