RobotGeek Pushbutton arduino pushbutton, arduino button, arduino button board, arduino digital button
Price: $2.95
Availability: In Stock
RobotGeek Item #: ASM-RG-PUSHBUTTON -

    The RobotGeek Pushbutton is a self-contained Arduino Button board that makes it easy to add a pushbutton to your Arduino Project. This RobotGeek Pushbutton has a built in pull-down resistor, so the signal can be read as a digital input from your Arduino or other microcontroller. This Arduino Button Board has the standard RobotGeek three pin connection so it plugs right into the RobotGeek Sensor Shield to get you up and running immediatly. As with all RobotGeek sensors, the hole mounting...

    RobotGeek Tilt Sensor arduino tilt sensor, tilt sensor, arduino digital tilt senor, arduino tilt senor board
    Price: $4.95
    Availability: In Stock
    RobotGeek Item #: ASM-RG-TILTSEN -

      The RobotGeek Tilt Sensor is a fast and flexible way to add an Arduino tilt senor Project. By reading this sensor as a digital input, you can determine if an object the sensor is mounted on tilted or not. This sensor is unique because of the orientation of its ports. Instead of having the tilt switch soldered into the board, there are two 2-pin female ports. This allows you to orient your tilt vertically or horizontally to suit your project best. If you need your tilt switch to be further away...

      RobotGeek Temperature Sensor RobotGeek, Temperature, temp, Sensor, thermometer, environment
      Price: $6.95
      Availability: In Stock
      RobotGeek Item #: ASM-RG-TEMP -

        Want to make your project kick into gear when life turns up the heat? The RobotGeek Temperature Sensor can feel its way through! With the 3-pin Sensor Cable standard, you can easily connect this to your project and start reading the temperature! Use it to activate your air conditioner, control the temperature in a cold frame, log the temperature of a greenhouse, or to monitor the temperature of a pie on the windowsill! The options are limitless and the temperature is accounted for. As with all...

        RobotGeek Light Sensor robotgeek light sensor, photocell, light sensor, robotgeek, arduino light sensor, arduino photocell
        Price: $3.95
        Availability: Back Order
        RobotGeek Item #: ASM-RG-LIGHT -

          This RobotGeek Light Sensor is an analog sensor that will allow you to measure light from your Arduino or other microcontroller. The more light the sensor detects, the higher the your analog port will detect. Each RobotGeek Light Sensor comes with a dual female-female jumper cable so that you can move the light sensor off the board. This makes placing your sensors easier than ever. You can use this sensor to measure the ambient light in a room, or to measure the relative brightness of...

          RobotGeek Buzzer arduino buzzer, arduino buzzer board, arduino speaker, arduino piezo, arduino piezo board
          Price: $3.95
          Availability: In Stock
          RobotGeek Item #: ASM-RG-BUZZER -

            Get buzzing with this Arduino Buzzer! The RobotGeek Buzzer is an easy way to add audio output to your Arduino. By simply sending a 5v signal to the RobotGeek Buzzer, the device will emit a tone. You can also use the Arduino Tone Function to send different tones to the buzzer. NOTE:some frequencies will work better than others with this piezo buzzer. This Arduino Buzzer has the standard RobotGeek three pin connection so it plugs right into the RobotGeek Sensor Shield to get you up and running...

            RobotGeek Voltage Divider RobotGeek Voltage Divider, Robot Geek Voltage Divider, Voltage Divider, FSR Voltage Divider, Force Sensitive Resistor Voltage Divider, FSR Interface, FSR Analog Interface
            Price: $4.95
            Availability: Back Order
            RobotGeek Item #: ASM-RG-VOLTDIV -

              The RobotGeek Voltage Divider is a simple yet effective way to turn a variable resistor, such as an FSRs, Softpots, or Pressure Sensors into a tunable 0-5v analog signal. The design is super simple and completely open source, but saves tinkerers from having to breadboard a potentiometer of their own. A 2 position terminal block and 0.1" spaced header are available for sensor input, a 3 pos right angle header breaks out Analog output, 5v input, and Gnd. Each sensor includes necessary...