The AgileX R&D Kit is a fully integrated solution for robotics research and development. It is equipped with a full suite of sensors to support indoor SLAM, navigation, and vision-based applications. This basic package provides an Nvidia Jetson Nano computer pre-installed with Linux Ubuntu 18.04 & ROS Melodic. A WiFi module, Intel RealSense depth camera, EAI G4 LiDAR, & an LCD display.
Compatible with the Scout Mini, Tracer, Scout 2.0, and Bunker.