The TRACER high-speed shuttle AGV is a great solution for indoor autonomous
logistics and warehousing applications. The two-wheel differential drive
powered by two 150W brushless servo motors allows TRACER to carry a payload of
100kg for 4 hours. TRACER's independent rocker arm independent suspension
gives it the ability to traverse obstacles as tall as 10mm and slopes as steep
as 8° with a minimum ground clearance of 30mm. With its ability to rotate in
place, its low profile, and its steel body, TRACER is a great solution to your
logistics platform needs.
The flat design of the body brings extreme bearing capacity. The two-wheel
drive puts the universal wheels in motion, which can realize differential
rotation and free shuttle in the indoor environment. It is additionally
equipped with swing arm independent suspension which leads to easy surmounting
of small obstacles.