If you feel that you've received this message in error, please click here for more information.

Limo autonomous driving, ROS autonomous vehicle, ROS2 Robot, path planning, navigation, obstacle detection, SLAM
Price: $2,499.95
Availability: In Stock
Item #: AX-LIMO -

    LIMO is an innovative multi-modal, compact, and customizable mobile robot with AI modules and open-source ROS packages which enables education, researchers, enthusiasts to program and develop AI robots easier. The LIMO has four steering modes including Omni-directional steering, tracked steering, Ackermann and four-wheel differential, in line with strong perception sensors and the Nvidia Jetson Nano making it an excellent platform to develop indoor and outdoor applications while learning ROS....

    Scout Mini AgileX Scout Mini
    Price: $4,999.95
    Availability: Special Order
    Item #: AX-SCOUT-MINI -

      This product has a lead time of more than 30 days, contact us for an accurate lead time.   The SCOUT MINI is a compact, four-wheel differential drive mobile robot that can be used in a wide variety of applications. SCOUT MINI's small chassis, 24V15Ah battery, and strong motors give it the power to drive at a maximum speed of 10km/h and carry a payload of 10kg over long distances and up to 50kg for shorter distances. An optional mecanum wheels package allows the SCOUT MINI to drive...

      Tracer AGV AgileX Tracer AGV
      Price: $6,999.95
      Availability: Special Order
      Item #: AX-TRACER-AGV -

        This product has a lead time of more than 30 days, contact us for an accurate lead time.   The TRACER high-speed shuttle AGV is a great solution for indoor autonomous logistics and warehousing applications. The two-wheel differential drive powered by two 150W brushless servo motors allows TRACER to carry a payload of 100kg for 4 hours. TRACER's independent rocker arm independent suspension gives it the ability to traverse obstacles as tall as 10mm and slopes as steep as 8° with a...

        Scout 2.0 AgileX Scout Unmanned Ground Vehicle 2.0
        Price: $12,999.95
        Availability: In Stock
        Item #: AX-SCOUT2.0 -

          This product has a lead time of more than 30 days, contact us for an accurate lead time.   The SCOUT 2.0 mobile robot platform is designed to be the base of your industrial robotic application. With low energy consumption, long battery life, compact but strong frame, and extensible software interfaces, SCOUT 2.0 is ready to handle whatever challenges you throw at it. SCOUT 2.0 can work in outdoor and indoor environments with its powerful cooling module and real-time temperature...

          Hunter SE
          Price: $6,999.95
          Availability: Special Order
          Item #: AX-HUNTER-SE -

            This product has a lead time of more than 30 days, contact us for an accurate lead time.   HUNTER-SE is the Ackermann front steering drive-by-wire chassis designed for the challenging conditions and speed requirements of urban roads. It features an ultra-compact design with cutting-edge speeds of 4.8m/s, and climbing grade of 30°. Thanks to its modular design and standard CAN interface, users can easily install and expand various autonomous system components to accomplish autonomous...

            Bunker Mini
            Price: $7,999.95
            Availability: Special Order
            Item #: AX-BUNKER-MINI -

              This product has a lead time of more than 30 days, contact us for an accurate lead time.   BUNKER MINI is an off road tracked mobile robot chassis built for challenging and narrow working environments.With an impressive IP67 rating, it can effectively operate in sand, dust, and water. It offers industry developers a better platform to deploy robotic applications such as waterway surveying and mapping, mineral exploration, pipeline inspiration, security inspection, unconventional...

              Bunker Pro
              Price: $19,999.95
              Availability: Special Order
              Item #: AX-BUNKER-PRO -

                This product has a lead time of more than 30 days, contact us for an accurate lead time.   BUNKER-PRO is a high-precision drive-by-wire mobile robot chassis development platform, which boasts superb off-road performance and high-level IP67. The multi advanced suspension systems and reinforced shock absorbers bring a unique anti-collision design to tackle challenging real-world terrains. With accessible hardware interfaces and the strong load capacity of BUNKER-PRO, enterprices,...

                Limo Pro autonomous driving, ROS autonomous vehicle, ROS2 Robot, path planning, navigation, obstacle detection, SLAM
                Price: $3,199.95
                Availability: Special Order
                Item #: AX-LIMO-PRO -

                  The Limo Pro is an innovative multi-modal, compact, and customizable mobile robot with AI modules and open-source ROS packages, which enable researchers and enthusiasts to program and develop AI robots easier. The LIMO Pro features many impressive upgrades from its predecessor, including improved computing power, battery life, and support for ROS 2 in addition to ROS 1. The LIMO Pro has four steering modes including Omni-directional steering, tracked steering, Ackermann and four-wheel...

                  Titan AgileX Titan
                  Price: $19,999.95
                  Availability: Special Order
                  Item #: AX-TITAN -

                    This product has a lead time of more than 30 days, contact us for an accurate lead time.   The Titan mobile robot platform is the perfect solution for applications requiring high payload capabilities. As a result of the Titan's adaptive front swing arms and rear shock absorbers, the ground load is effectively increased, and performance in the areas of stability, driving, and cornering is improved. On difficult driving surfaces, including wet, slick, loose, uneven, and steep hills, it...

                    Ranger Mini 2.0
                    Price: $12,999.95
                    Availability: Special Order
                    Item #: AX-RANGER-MINI-2.0 -

                      This product has a lead time of more than 30 days, contact us for an accurate lead time.   Agile Movements and Robust Performance The RANGER Mini 2.0 is an upgraded version of the original RANGER Mini. It provides an innovative design for a mobile robot that would operate within the context of an industrial application. It has flexible steering, strong maneuverability, a 0 turning radius, and can achieve 360° steering by using 4*100W harmonic drives and 4*350W drive motor control...

                      Ranger
                      Price: $21,999.95
                      Availability: Special Order
                      Item #: AX-RANGER -

                        This product has a lead time of more than 30 days, contact us for an accurate lead time.   Agile Movements and Robust Performance The Ranger is strong, durable, and simple in design, and can handle a payload capacity of 150 KG. Ranger has built-in sensors such as industrial computer, LIDAR, camera and IMU, so it can realize environmental perception and environmental scene construction. It provides a rich interface and supports various common hardware platforms and application...

                        Bunker AgileX Bunker Vehicle
                        Price: $14,999.95
                        Availability: In Stock
                        Item #: AX-BUNKER -

                          This product has a lead time of more than 30 days, contact us for an accurate lead time.   The BUNKER tracked differential drive platform is a high-performance outdoor all-terrain AGV ready for the toughest challenges. Its two 650W brushless servo motors and six independent Christie suspension mechanism allows BUNKER to surmount obstacles 170mm in height including stairs and slopes up to 36°. Its 48V30Ah battery system provides 10km and speeds of 5km/h. The BUNKER also has a new...

                          Hunter 2.0 AgileX Hunter Unmanned Ground Vehicle 2.0
                          Price: $12,999.95
                          Availability: Special Order
                          Item #: AX-HUNTER2.0 -

                            This product has a lead time of more than 30 days, contact us for an accurate lead time.   The HUNTER 2.0 is designed for large payloads and autonomous driving applications. Leveraging front-wheel Ackermann steering and rocker suspension, HUNTER 2.0 can handle obstacles 5cm and inclines up to 10° while carrying payloads of 150kg (330lbs). The standard 24V30Ah power system allows HUNTER 2.0 to travel 22km (13.6mi) and up to 40km (24.9mi) with an optional 24V60Ah battery. The battery...

                            AgileX R&D Kit Pro AgileX R&D Kit Pro
                            Price: $11,999.95
                            Availability: Special Order
                            Item #: AX-AGILEX-RD-KIT-PRO -

                              A fully integrated solution for robotics research development with the Scout mini platform. Equipped with a full suite of sensors to support indoor SLAM, navigation and vision based applications. A powerful NVIDIA Xavier comes pre-installed with Linux and ROS Ubuntu 18.4. The R&D Kit Pro accelerates robotics applications and research by eliminating the need to design, manufacture and integrate a complex robotic system. Designed for highest IP rating, and ideal placement of...

                              AgileX R&D Kit AgileX R&D Kit, Autonomous Driving Kit, Autonomous ROS, Navigation & Mapping, SLAM, V-Slam
                              Price: $7,999.95
                              Availability: Special Order
                              Item #: AX_AGILEX_RD_KIT -

                                The AgileX R&D Kit is a fully integrated solution for robotics research and development. It is equipped with a full suite of sensors to support indoor SLAM, navigation, and vision-based applications. This basic package provides an Nvidia Jetson Nano computer pre-installed with Linux Ubuntu 18.04 & ROS Melodic. A WiFi module, Intel RealSense depth camera, EAI G4 LiDAR, & an LCD display. Compatible with the Scout Mini, Tracer, Scout 2.0, and Bunker. ...

                                AgileX Open Source Autonomous Kit AgileX Autokit - Autonomous Driving Development Kit
                                Price: $19,999.95
                                Availability: Special Order
                                Item #: AX-AUTOKIT -

                                  The AgileX AutoKit is a full-stack and cost-effective autonomous driving development & education kit based on Autoware open-source software. It provides a powerful autonomous driving sensor system that seamlessly integrates into your robot platform. With this software & hardware platform stack, along with comprehensive user guides, the AutoKit empowers educational experts and industry developers to quickly and easily deploy autonomous robots and develop autonomous driving research in various...