Item #: KIT-RO-WHEEL-SET
Availability: In Stock
Price: $3.20

    Quantity:

    The BIOLOID Wheel Set is a pack of wheels that are compatible with the AX series DYNAMIXEL servos. Each set comes with 2 FP04-F17 inner wheels and 2 FP04-F18 silicon tires. These wheels can be combined with the AX-12W DYNAMIXEL servos to make your own robotic rover.

    Compatibility List:

    • Width : 18mm
    • Diameter(Without Tire): 48mm
    • Diameter(With Tire): 52mm