Arbotix M Robocontroller
Price: $39.95
Availability: In Stock
InterbotiX Item #: IL-ARBOTIXM -

The ArbotiX-M Robocontroller is at the heart of every Interbotix Robot. This versatile robot controller is an advanced control solution for BIOLOID and DYNAMIXEL based actuators. As an Arduino compatible microcontroller the Arbotix Robocontroller also benefits from a huge open source community of libraries and examples. Since its release in 2010 the Arbotix has quickly become a favorite among builders worldwide from hobby to high level research. The 'M' in ArbotiX-M stands for mini - this new...

Phidgets Servo 1-Motor Controller Phidget Servo 1-Motor Controller, Phidget Servo Controller, Phidgets Servo 1-Motor Controller, Phidgets Servo Controller, USB Servo Controller
Price: $40.00
Availability: In Stock
Phidgets Inc Item #: PH-1066 -

The PhidgetServo 1-Motor is a USB based controller that can control a Remote Control (RC) servo motor. The motor output is powered directly from the USB port. The PhidgetServo has a step accuracy of 0.1 degrees, but the actual positional accuracy of the servo motor is dependant on the physical characteristics of the specific servo used. If you need a servo with this controller, buy the kit instead and save some money. Comes packaged with a 6-foot USB Cable, and a Getting Started Manual. For...

RFIDuino Shield V1.2 Arduino RFID Shield, RFID Arduino, Arduino RFID, RFID Shield for Arduino, Arduino EM4102, Arduino RFID reader, V1.2
Price: $17.50-$34.95
Availability: In Stock
RobotGeek Item #: RG-RFIDUINO -

This page is for the RFIDuino V1.2. Visit this guide to see the differences between the Version 1.1 and 1.2 Hardware. The RFIDuino is an Arduino RFID Shield which makes Arduino RFID projects super easy to build. Just drop the RFIDuino Shield onto your Arduino microcontroller, load our sample code, and you'll be reading tags in no time! Our getting started guide will take you through the process of working with the RFIDuino from loading basic code to more advanced projects like triggering...

RobotGeek Geekduino
Price: $22.50
Availability: In Stock
RobotGeek Item #: RG-GEEKDUINO -

The Geekduino is the new Arduino Compatible board from RobotGeek! This board goes into every RobotGeek Robot Kit and is the perfect microcontroller for your next robotic project! The Geekduino uses the ubiquitous Micro USB port to power and program the board. The Geekduino can also be powered via the ultra low-profile flat DC power jack. A series of switches allows you to toggle on/off the Geekduino's FTDI reset (handy for software projects) as well as change the operating voltage of the...

Phidgets AdvancedServo 8-Motor PhidgetAdvancedServo 8-Motor, Phidget Advanced USB Servo Controller, Phidgets Advanced USB Servo Controller, Phidgets USB Servo Controller
Price: $90.00
Availability: In Stock
Phidgets Inc Item #: PH-1061 -

The PhidgetAdvancedServo 8-Motor allows you to control the position, velocity, and acceleration of up to 8 RC servo motors. It requires a 6-15VDC external power supply; its switching power supply allows the 1061 to efficiently operate from 6 to 15 VDC and can be used with a wide range of batteries. The 1061 has a high resolution of 125 steps per degree; it measures the power consumption of each servo and its switching regulator protects the motors from overvoltage. It powers servo motors of up...

RobotGeek Sensor Shield ( Version 2 ) RobotGeek Sensor Shield, V2, Version 2, Arduino Sensor Shield, Scratch Sensor Shield, Arduino Bricks, Arduino Sensors, Arduino Motors, Arduino Starter Kit
Price: $7.95
Availability: In Stock
RobotGeek Item #: RG-SENSHIELDV2 -

The Arduino Platform is a great way for learning about electronics and programming, as well as creating microcontoller based projects. But even simple projects can get messy very quickly, leaving you with a pile of wires, breadboards, and components. With the RobotGeek Sensor System, you can put your project on the fast track and get it up and running in no time. The RobotGeek Sensor Shield will fit on any Standard Arduino Compatible board*, and break out the digital and analog pins into easy...

Phidgets Unipolar USB 4-Motor Stepper Controller usb stepper controller, usb stepper motor contoller, phidgetstepper, PhidgetStepper Unipolar USB Stepper Controller, phidgets stepper controller
Price: $75.00
Availability: In Stock
Phidgets Inc Item #: PH-1062 -

The PhidgetStepper Unipolar allows you to control the position, velocity, and acceleration of up to 4 unipolar stepper motors. The PhidgetStepper can be used in applications that require precise positioning and continuous rotation, at low cost. Specifications: Position Resolution: 1/2 step (40-bit signed) Upper Position Limit: 2^39 - 1 1/2 steps Lower Position Limit: -(2^39 - 1) 1/2 steps Velocity Resolution: 0.75 1/2 steps/second (9-bit) Velocity Limit: 383.25 1/2 steps/second Acceleration...

Phidgets MotorControl 1-Motor PhidgetMotorControl, PhidgetMotorControl 1-Motor, 1-Motor, Phidget Motor Control 1-Motor, Phidget Motor Control, USB Motor controller, 1065, P1065
Price: $80.00
Availability: In Stock
Phidgets Inc Item #: PH-1065 -

Product Features Controls direction, velocity and acceleration of one DC Motor Requires external Power Supply (9 to 28VDC) Built-in 2 digital inputs, 2 analog inputs, 1 encoder input Protected against over-current, over-voltage, and over-temperature Connects directly to a computer's USB Port Product Description The 1065 lets you control the direction, velocity and acceleration of one DC Motor. The motor is powered by an external power supply (9 to 28VDC). Brushed DC Motors are very simple to...

Phidgets MotorControl HC PhidgetMotorControl HC, Phidget MotorControl HC, Phidget Motor Control HC, Phidgets MotorControl HC, Phidgets Motor Control HC, USB motor Controller
Price: $120.00
Availability: In Stock
Phidgets Inc Item #: PH-1064 -

The PhidgetMotorControl HC allows you to control the velocity and acceleration of up to two high-current DC motors. Many variations of brushed DC motors exist: permanent magnet motors, electromagnet motors, coreless motors, linear motors... the PhidgetMotorController can be used with any of these, as well as other devices like small solenoids, incandescent light bulbs, and hydraulic or pneumatic devices like small pumps and valves. Provides bi-directional control to 2 DC motors Requires...

ArbotiX Commander v2.0 Kit arbotix, robot controller, robocontroller, arbotix commander, arduino gamepad
Price: $59.95
Availability: In Stock
InterbotiX Item #: ASM-ARBX-CMD-V2 -

The ArbotiX Commander v2.0 is an Arduino compatible, open-source XBEE-wireless hand-held controller built specifically for controlling ArbotiX/NUKE powered walking robots (but it can be interfaced to virtually any microcontroller or PC). This gamepad style controller comes ready to be setup with the ArbotiX Robocontroller. The ArbotiX Commander v2.0 was meant to be hacked, modified, upgraded, and otherwise tinkered with, and uses a simple serial protocol to interface with other Xbee enabled...

UartSBee V5 (USB-Xbee-TTL Interface) USB, TTL, Xbee, Converter. V4
Price: $24.95
Availability: In Stock
Seeed Studio Item #: ASM-SS-INT110B2P -

DescriptionUartSBee v5' is FTDI cable compatible USB to Serial adapter equipped with BEE socket(20pin 2.0mm). The integrated FT232RL can be used for programming or communicating with MCUs. On the other hand, you might connect your PC to various wireless applications via a Bee compatible module. UartSBee provides breakouts for the bit-bang mode pins of FT232RL as well.This Bit-bang mode pins (8 I/O pins) can be used as a replacement for applications involving PC parallel port which is scares...

USB AVR Programmer USB, AVR Programmer, Arduino, Diecimila, Arduino Board, Arduino Kit, Arduino Diecimila USB IO Board, Arduino IO Board, Arduino Diecimila, Arduino Diecimila Board
Price: $19.95
Availability: In Stock
Pololu Item #: PO-1300 -

This device is a programmer for AVR-based controllers, such as our ArbotiX Robocontroller and the 3pi robot. The programmer emulates an AVRISP v2 on a virtual serial port, making it compatible with standard AVR programming software. Two additional features help with building and debugging projects: a TTL-level serial port for general-purpose communication and a SLO-scope for monitoring signals and voltage levels. The Pololu USB AVR Programmer is an extremely compact, low-cost in-system...

arbotiX Robocontroller Starter Kit arbotix, robot controller, starter kit, robocontroller, bioloid, ax-12, robotis, ax-12+
Price: $125.95
Availability: In Stock
Vanadium Labs Item #: KIT-C-400-arbotiXv1-Starter -

The arbotiX Robocontroller Starter Kit provides everything you need to get started with this powerful new robotics controller. Do you want to free your robot of wires? Send sensory data back to your PC? Control your robot from up to 300 feet away without having to worry about interference issues inherit in most 2.4ghz technology? XBee technology is the answer. From simply 'cutting' your serial cable, to creating a wireless mesh network perfect for swarm robotics, you can take your robotics...

FTDI Cable 5V FTDI Cable 5V
Price: $17.95
Availability: In Stock
SparkFun Item #: CBL-FTDIUSB -

The FTDI cable is a USB to Serial (TTL level) converter which allows for a simple way to connect TTL interface devices to USB. The I/O pins of this FTDI cable are configured to operate at 5V. The FTDI cable is designed around an FT232RQ, which is housed in a USB A connector. The other side of the cable is terminated with a 0.1" pitch, 6-pin connector with the following pinout: RTS, RX, TX, 5V, CTS, GND (RTS is the green cable and GND is black). This cable has the same pinout and functionality...